Plug-In Outlet Center Unit / 120V/15A/48 long/8 O/L /lighted switch/6' cord
UL401BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
UL401BC includes eight outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 6ft 14/3 black SJT cord with a NEMA 5-15 plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum, Gray | ||
| Product Series | Plug-In Outlet Center | ||
| Type | PIOC | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Resettable Circuit Breaker | ||
| Number of Receptacles | 8 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | 5-15R | ||
| Standard | cULus Listed: File E66421, Guide XBYS/XBYS7 | ||
| UPC Number | 786776043020 |
Dimensions
| Product Length US | 48.0 in | ||
| Product Width US | 1.5 in | ||
| Product Weight US | 3.6 lb | ||
| Receptacle Spacing | 5.25 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Cord Length | 6 ft | ||
| Mounting Type | Screw Mount | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R612 | Wiremold
Power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULB620-15 | Wiremold
Power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL215BC | Wiremold
Power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL2064BC | Wiremold
Provides power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL2063BD | Wiremold
Provides power distribution in a portable, plug-in unit.
