Plug-In Outlet Center Unit / 120V/15A/48 long/16 O/L /lighted switch/6' cord
UL402BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Sixteen outlets, lighted switch, rugged gray aluminum housing, 15A, 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 48'' (1.2m). Receptacle center-to-center 2 1/2'' (64mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum, Gray | ||
| Product Series | Plug-In Outlet Center | ||
| Type | PIOC | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Resettable Circuit Breaker | ||
| Number of Receptacles | 16 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Simplex | ||
| Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
| UPC Number | 786776047776 |
Dimensions
| Product Length US | 48.0 in | ||
| Product Width US | 1.5 in | ||
| Product Weight US | 3.7 lb | ||
| Receptacle Spacing | 2.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Cord Length | 6 ft | ||
| Enclosure Type | Aluminum | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Snap-on, Slide-off | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Single | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD2WP-MG | adorne Collection
Glossed to perfection, this wall plate adds the right amount of shine to any project or remodel. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULBH4-6 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.
