Uniduct 2700, 2800, 2900 Low-Voltage Latching Raceway - 2700/2800/2900

Share Print Page

overview

The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. The 2800 and 2900 Fiber Optic (FO) fittings maintain a 1 1/4" [32mm] bend radius and are the perfect solution for even the most demanding cabling applications.

FEATURES

  • One-piece design. Easy to handle and install.
  • Easy open and snap-close latch. Installations, moves, and changes are quick and easy.
  • Durable, flexible hinge construction. Allows for repeated openings and closings while maintaining product integrity and aesthetics.
  • Adhesive backing. Makes installation quick and easy.
  • Made of durable impact-resistant PVC. Rugged for any application.
  • Available in three sizes and two lengths. Accommodates varying cable types and capacities. Six and eight foot lengths minimize cutting, cover clips, scrap, and improves aesthetics.
  • Full selection of fittings, surface mount boxes, and multiport workstation outlets. Makes installations quick, easy, and aesthetically pleasing.
  • Unique two-piece design of the new 2800 and 2900 Fiber Optic fittings. Allows the cable to be placed-in without being subjected to pulling tension or stress.
  • Available in two standard colors. Standard colors are ivory and white consult factory for special colors. Raceway is field paintable.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

components

Click on the part numbers below for product details.

One-Piece Latching Raceway, 2700 2700 - Uniduct 2700 Series One-Piece Latching Raceway Fitting
PVC Raceway Cutter, PVC-1 PVC-1 - Uniduct 2700 Series PVC Raceway Cutter
Cover Clip, 2706 2706 - Uniduct 2700 Series Cover Clip Fitting
Blank End Fitting, 2710B 2710B - Uniduct 2700 Series Blank End Fitting Fitting
Flat Elbow, 2711 2711 - Uniduct 2700 Series Flat Elbow Fitting
Tee, 2715 2715 - Uniduct 2700 Series Tee Fitting
Internal Elbow, 2717 2717 - Uniduct 2700 Series Internal Elbow Fitting
External Elbow, 2718 2718 - Uniduct 2700 Series External Elbow Fitting
Drop Ceiling Connector, 2786 2786 - Uniduct 2700 Series Drop Ceiling Connector Fitting
One-Piece Latching Raceway, 2800 2800 - Uniduct 2800 Series One-Piece Latching Raceway Fitting
Cover Clip, 2806 2806 - Uniduct 2800 Series Cover Clip Fitting
Blank End Fitting, 2810B 2810B - Uniduct 2800 Series Blank End Fitting Fitting
Flat Elbow, 2811 2811 - Uniduct 2800 Series Flat Elbow Fitting
Radiused Flat Elbow, 2811 2811FO - Uniduct 2800 Series Radiused Flat Elbow Fitting
Tee, 2815 2815 - Uniduct 2800 Series Tee Fitting
Radiused Tee, 2815FO 2815FO - Uniduct 2800 Series Radiused Tee Fitting
Internal Elbow, 2817 2817 - Uniduct 2800 Series Internal Elbow Fitting
Radiused Internal Elbow, 2817FO 2817FO - Uniduct 2800 Series Radiused Internal Elbow Fitting
External Elbow, 2818 2818 - Uniduct 2800 Series External Elbow Fitting
Radiused External Elbow, 2818FO 2818FO - Uniduct 2800 Series Radiused External Elbow Fitting
Drop Ceiling Connector, 2886 2886 - Uniduct 2800 Series Drop Ceiling Connector Fitting
Reducing Connector, 2889 2889 - Uniduct 2800 Series Reducing Connector (2800 - 2700) Fitting
One-Piece Latching Raceway, 2900 2900 - Uniduct 2900 Series One-Piece Latching Raceway Fitting
Cover Clip, 2906 2906 - Uniduct 2900 Series Cover Clip Fitting
Blank End Fitting, 2910B 2910B - Uniduct 2900 Series Blank End Fitting
Flat Elbow, 2911 2911 - Uniduct 2900 Series Flat Elbow Fitting
Radiused Flat Elbow, 2911 2911FO - Uniduct 2900 Series Radiused Flat Elbow Fitting
Tee, 2915 2915 - Uniduct 2900 Series Tee Fitting
Radiused Tee, 2915FO 2915FO - Uniduct 2900 Series Radiused Tee Fitting
Internal Elbow, 2917 2917 - Uniduct 2900 Series Internal Elbow Fitting
Radiused Internal Elbow, 2917FO 2917FO - Uniduct 2900 Series Radiused Internal Elbow Fitting
External Elbow, 2918 2918 - Uniduct 2900 Series External Elbow Fitting
Radiused External Elbow, 2918FO 2918FO - Uniduct 2900 Series Radiused External Elbow Fitting
Drop Ceiling Connector, 2986 2986 - Uniduct 2900 Series Drop Ceiling Connector Fitting
Reducing Connector, 2989 2989 - Uniduct 2900 Series Reducing Connector (2900 - 2800) Fitting
Reducing Connector, 2989A 2989A - Uniduct 2900 Series Reducing Connector (2900 - 2700) Fitting
You May Also Need
F-connector Keystone module, 180 degree exit, F/F, (75 ohm), fog white, OR-KSFCN
F-connector Keystone module, 180 degree exit, F/F, (75 ohm), Electrical Ivory
Ortronics

Part Number: OR-KSFCN-13

TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

TracJack Module F Connector F/F, OR-63700006-00
TracJack Module F Connector F/F, Black
Ortronics

Part Number: OR-63700006-00

TracJack Module provides a single F-connector coupler F/F with under .2dB of insertion loss at 2GHz (1/3 the loss of standard models). TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!