For connecting 2300 Raceway with 1/2'', 3/4'', or 1'' trade size conduit or armored cable. 1/2'' and 3/4'' trade size KO on end, 1/2'', 3/4'' and 1'' trade size KOs on bottom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2300 Series | ||
| Type | Fitting | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
| UPC Number | 786776051162 |
Dimensions
| Product Height US | 1.937 in | ||
| Product Length US | 4.25 in | ||
| Product Width US | 2.437 in | ||
| Product Weight US | 0.287 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63M1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$99.19
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TS-400-24-W | Wattstopper
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
