Wiremold 400/800/2300/2300D Series One-Gang Deep Device Box, Ivory
2348
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2300 Series raceway is a single compartment raceways for communication or power applications ideal for use in classrooms, office, and hotel applications or anywhere a small low profile raceway is needed. The 2300D Nonmetallic Divided Raceway is for use when power and low voltage cabling is required in the same raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2300 Series, 400 Series, 800 Series, S3000D Series | ||
| Type | Raceway Device Box | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Nonmetallic Raceway Fitting: File E90377 Guide RJYT/RJYT7 | ||
| UPC Number | 786776099799 |
Dimensions
| Product Depth US | 1.75 in | ||
| Product Height US | 3.25 in | ||
| Product Volume US | 27.76 cu in | ||
| Product Width US | 4.88 in | ||
| Product Weight US | 0.29 lb | ||
| Knockout Size | 1 in, 1/2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 |
Resources
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2389A | Wiremold
Secure, low profile raceway for a variety of applications.
