text.skipToContent text.skipToNavigation

1500/2600 Series Overfloor Raceway Grounding Duplex Receptacle 15A-125V NEMA 5-15R and Cover

1543GL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cover has twistouts for 1500 and 2600 Series Raceway on all four sides. Base has 1/2'' and 3/4'' trade size concentric KOs. Two 1500WC Wire Clips included. Gray finish.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover has twistouts for 1500 and 2600 Series Raceway on all four sides. Base has 1/2'' and 3/4'' trade size concentric KOs. Two 1500WC Wire Clips included. Gray finish.

Specifications

General Info
Product Line Wiremold
UPC Number 786776082944
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 3.062 in
Product Depth US 1.312 in
Product Length US 5.312 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;