OFR Series Overfloor Raceway Communications Device Plate
OFR47-2A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Device plate that will accept up to four (4) ports of communications devices. Includes adapters for Ortronics TracJack, Series II, Pass and Seymour Activate inserts and Wiremold Open System communication modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776175318 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | OFR Series Overfloor Raceway System is cETLus Listed. | ||
Type | Raceway |
Dimensions
Product Width US | 2.0 in | ||
Product Length US | 5.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600 V |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1