Wiremold OFR Series Overfloor Raceway Base and Cover
OFRBC-8
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Black | ||
UPC Number | 786776175141 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cETLus Listed Surface Metal Raceway: Report Number G100217061CRT-001 | ||
Type | Raceway |
Dimensions
Product Width US | 96.0 in | ||
Product Weight US | 15.11 lb | ||
Product Volume US | 416.1 cu in | ||
Product Depth US | 0.63 in | ||
Product Height US | 6.88 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | G100057860CRT-001 |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 300 V |
Resources
Cutsheet
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If a cable(s) needs to be replaced, it appears the whole system would have to be unsecured from the floor - screws removed - to access it (them). Is that correct? Thank you.
Bob,
The cover would need to be removed from the base to access the wires. The base portion would remain secured to the floor.
Thanks,
Date published: 2024-03-08
Is there an alternative to fastening this product than the use of No. 8 screws?
Thank you for your question. Mechanical fasteners are required to secure the raceway. This installation calls for #8 screws, based on the flooring material. Thanks!
Date published: 2024-03-07
Is OFR allowed in Chicago, IL?
Hello,
The OFR raceway is ETL listed and NEC compliant. Please consult your local AHJ for Chicago specific requirements.
Thank you
Date published: 2023-10-20
Can the OFR48-2 receive an underground conduit into the back of it. I know we would have to punch a hole into it and us a conduit fitting.
Hello,
Since the OFR base does not have knockouts it cannot be field modified.
OFRPT3 and OFRPT4 can be used to feed conduit from the floor below.
Thank you
Date published: 2023-10-03
Does the OFR system meet the intent of the NEC article 210.71(B)(2) requiring at least one receptacle outlet located IN the floor in meeting rooms 215 square feet and larger?
Yes, the OFR series raceway or Connectrac Express and Flex products can be utilized to comply with the requirements found in Article 210.71 of the 2017 NEC. Thank you
Date published: 2023-09-14
Is there a cover available for the end of the run? I have one that is exposed and needs a cover.
Hello Jennifer,
Yes, OFR10B is the blank end fitting to blank off the end of the run.
Thank you!
Date published: 2023-08-10
We purchased OFRBC-8R Misplaced the cover screws can we get replacements
Hello,
The part # for the cover screw accessory pack is 1009790BULK. Please contact your distributor to place an order.
Date published: 2023-06-07
I do not see the cable capacity of this raceway in your specs. A chart stating how many cat 5, cat6, cat6a, are possible per chamber would be worthwhile spec information. Due to the removable cover, this should allow 100% fill, but I don't see the info.
Please use the link below for the OFR series cutsheet. Capacity charts are on page 2. Thank you
https://legrand.webdamdb.com/directdownload.php?ti=55656453&tok=HwZkHjSikhVDo/rOFweoqQRR
Date published: 2023-02-07
Bazaarvoice SAP Hybris Integration Version 2.8.1