text.skipToContent text.skipToNavigation

Wiremold 20GB506TR Tamper Resistant Plugmold Multioutlet System, Black

BK20GB506TR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 215ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
  • Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
  • Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
  • 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
  • Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
  • Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
  • Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
  • Multiple power feed options. Provide clean, attractive installations with concealed power sources.
  • Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
  • cULus Listed.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776174854
Country Of Origin United States
Number of Receptacles 10
Application Sector Residential/Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
Type Plugmold
Dimensions
Product Width US 60.0 in
Product Weight US 2.93 lb
Product Volume US 62.1 cu in
Product Depth US 0.75 in
Product Height US 1.38 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 15 A
Enclosure Type Steel
Voltage 125 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 82ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I combine 20 of these together (in series)? What is the Max?

Asked by: Alex
Hello. While we do not have a published maximum number of Plugmold sections that can be installed together, it would be best to consult your electrician regarding the appropriate number of outlets and circuits for your application. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-04-01

Do you recommend the outlet facing out from the wall or just down (for kitchen under cabinet installation)?

Asked by: Anonymous
The Plugmold is a surface mounted system. It would be at the discretion of the installer to install it correctly according to any/all applicable electrical codes at both, the national, and local, levels. That being said the Plugmold systems are used both ways, either mounted on the back splash facing out towards the user, or under the cabinets (hidden). It is a national code requirement they are to be installed in a way that they are always accessible on all sides for servicing (not recessed into the wall/cabinet).
Answered by: Wiremold Tech Support
Date published: 2024-02-29

do I need to wire plugmold WH20GB506TR to 20A or 15A circuit breaker

Asked by: bob62
Hello Bob62, WH20GB506TR can be wired to a 20A or 15A circuit breaker. The Plugmold outlets are wired using 12AWG solid wire. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-03-17
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_BK20GB506TR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 186ms
  • QUESTIONS, PRODUCT