Wiremold 6000 Series Blank End Fitting, Gray
G6010B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 6000 Series Raceway can be used divided for separate wiring circuits or multi-service applications. For large cabling installations, 6000 can be used undivided as headers and feeders or to bring wiring to a specified location. 6000 Series Raceway is ideal for all applications requiring a high cable capacity, dual service steel raceway. Commercial, institutional, and industrial applications all benefit from the 6000 Series rigid steel construction and durable Ivory ScuffCoat finish. 6000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786776088007 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
Type | Raceway |
Dimensions
Product Width US | 4.75 in | ||
Product Weight US | 0.61 lb | ||
Product Volume US | 28.11 cu in | ||
Product Depth US | 3.63 in | ||
Product Height US | 1.63 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Cutsheet
BIM Models
Product Environmental Profile
CAD Drawings
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1