text.skipToContent text.skipToNavigation

3000 Entrance End Fitting

G3010AE Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Connects 3000 Series Raceway with 1/2'' trade size conduit and armored cable connectors. 1/2'' trade size KOs on end and each side of fitting. Can be connected to conduit boxes by using 1/2'' chase nipple.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects 3000 Series Raceway with 1/2'' trade size conduit and armored cable connectors. 1/2'' trade size KOs on end and each side of fitting. Can be connected to conduit boxes by using 1/2'' chase nipple.

Specifications

General Info
Product Line Wiremold
UPC Number 786776089141
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Dimensions
Product Width US 1.375 in
Product Height US 1.437 in
Product Length US 2.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;