Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/6' cord/Computer Grade Surge
M6BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perma Power computer grade surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 16"" (407mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | Perma Power | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Surge Protection | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 786776043143 |
Dimensions
| Product Height US | 1.89 in | ||
| Product Length US | 2.0 in | ||
| Product Width US | 13.75 in | ||
| Product Weight US | 2.25 lb | ||
| Receptacle Spacing | 1.25 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 6 ft | ||
| Environmental Conditions | Indoor, dry location | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting | Yes | ||
| Mounting Type | Snap-on, Slide-off | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WHAT IS GOOD REPLACEMENT FOR THE TRIPP LITE SURGE PROTECTOR # TR6-FM ?? THANKS - JOE CED-KENT
Hi Joe,
The closest option is our 77001N. For cross reference help it would be best to contact the factory directly. You can give us a call at 1-800-621-0049 option 3, or email us at technical.support@legrand.us.
Date published: 2021-01-19
what is the weight of the product M6BZ
Hello,
The M6BZ is 2.25 lbs.
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M6BZR | Wiremold
Protect your valuable electronics.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL205BD | Wiremold
Power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G20-C2 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
