Sentrex Perma Power Point-of-Use Surge Protection - S/PP

Share Print Page

overview

By dissipating and diverting excess voltage, Wiremold Sentrex and Perma Power surge protection devices keep your critical systems functioning properly and provide maximum protection for advanced electronic equipment. Electrical surges are present in every AC power system. They can penetrate a facility via AC, telephone, and communication lines, or on any other wires that enter a building. Surges and noise are also generated inside a building by fluorescent lighting, office machines, electric motors and HVAC equipment. 

FEATURES

  • All lines are protected. Units provide surge and noise protection on all three modes (L-N, L-G, and N-G). Units also have thermal protection on all three lines.
  • UL1449 Voltage Protection Rating (VPR). Outstanding protection against harmful surges.
  • Nominal Discharge Current Rating (In) of 3kA. All Wiremold surge supressors have this heavy duty rating.
  • EMI /RFI noise reduction. Protects against data disruption due to electromagnetic or radio frequency interference.
  • Rugged construction. Durable 2" x 1 3/4" [44mm x 51mm] aluminum housing. Some Perma Power units are available with an impact resistant plastic housing.
  • Aesthetically pleasing. Putty white finish and putty white cord blend with any decor. M5S and M5BZ feature putty white housing with black outlets and a black cord.
  • Cord properly rated to load requirements. 15A units have a 14/3 SJT cord and a NEMA 5-15P plug. 20A units have a 12/3 SJT cord and a NEMA 5-20P plug.
  • Lighted switch. Most units have a lighted on/off switch to control power to the unit.
  • Protection indication. All units have protection indication light(s) to show the status of the unit.
  • Resettable circuit breaker. Provides overload protection.
  • Up to lifetime product warranty. With connected equipment warranty up to $30,000.
  • UL and cUL Listed. All units are UL and cUL Listed and meets both UL1363 and UL1449 3rd Edition Standards for Surge Protection Devices.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MULTIPLE
Buy American Act Status: Exception
Notes: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.
You May Also Need
PS7P
Surge Protective Power Strip 7 Outlet, PC Gray
Wiremold

Part Number: PS7P
Surge Protective Power Strip, 15A 125V 740J 48K 6' Cord, Phone/Fax, PC Gray

PlugTail™ Specification Grade GFCI Receptacle, Brown
Pass & Seymour

Part Number: PT2095
PlugTail GFCI Receptacle, 10kA SCCR, 20A 125VAC, Brown

Specification Grade Dead Front GFCI, Black, 2085BK
Specification Grade Dead Front GFCI, Black
Pass & Seymour

Part Number: 2085BK
GFCI DEAD FRONT, 10kA SCCR, 20A 125VAC, Black