text.skipToContent text.skipToNavigation

Discontinued - ECB-EMB External Mounting Brackets

ECB-EMB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Steel mounts designed to be attached to the outside of the ceiling box and support the box with threaded 3/8'' (9.5mm) diameter threaded rod. Two (2) brackets included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776183375
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
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
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;