text.skipToContent text.skipToNavigation

Discontinued - ECB-SD Solid Panel

ECB-SD Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed to provide a solid secure panel to protect the audio/video equipment loaded within the enclosure. Panel is designed to work with the ECB2S, ECB2S-CR, and ECB2SRLNK boxes and is powder coated white to match the enclosure. The panels are field paint-able to match the room decor. Includes a lock and key.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776183252
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;