Designed to fit and be concealed behind 42'' or larger flat screen displays. Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices. Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to fit and be concealed behind 42'' or larger flat screen displays. Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices. Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776182699 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT/QCIT7 | ||
Type | Wall Box |
Dimensions
Product Width US | 11.63 in | ||
Product Depth US | 3.88 in | ||
Product Length US | 13.0 in | ||
Cubic Capacity | 43 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 2 |
Resources
Product Environmental Profile
Cutsheet
Guide Form Specifications
Installation Instructions
CAD Drawings
Evolution Series Replacement Device Module - EFS-DM
dxf
Evolution Series Replacement Divider - EFS-DIV
dxf
Evolution Series Replacement Mounting Bracket
dxf
Evolution Series Replacement Storage Module - EFS-SM
dxf
Evolution Series Replacement Trim Flange & Cover Assembly - EFSC
dxf
Evolution Series Replacement Tunnel - EFS-TUN
dxf
Evolution Series Two-Gang Wall Box - EFSB2
dxf
View More
Brochure
Sell Sheet
Supporting Document
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the Fire Rating for these wall boxes?
Hello Drew,
None of our wall boxes are considered fire rated.
Date published: 2023-03-09
IS THERE A KIT TO FEED A EFSB4 FROM THE BACK? LOW VOLT AND 120V. WE HAVE THESE IN PRECAST PANELS, AND WECANNOT HAVE CONDUIT RUN OUT OF THE TOP, OR BOTTOM
Hello, the Evolution wall boxes can only be fed from the top and/or bottom. They are designed for standard 2x4 stud and drywall applications only, and cannot be used in pre-cast wall systems. Unfortunately there are no wall boxes available for anything other than 2x4 wall construction.
Date published: 2021-04-15
Bazaarvoice SAP Hybris Integration Version 2.8.1