Designed to fit and be concealed behind 42'' or larger flat screen displays. Can be installed in both new work and old work applications. Has 4 NEMA size openings for power, communication, or A/V devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776182705 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT/QCIT7 | ||
Type | Wall Box |
Dimensions
Product Depth US | 3.88 in | ||
Knockout Size | 2 | ||
Cubic Capacity | 43 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts |
Resources
Product Environmental Profile
Cutsheet
Guide Form Specifications
Installation Instructions
Brochure
Sell Sheet
CAD Drawings
Evolution Series Four-Gang Wall Box - EFSB4
dxf
Evolution Series Replacement Device Module - EFS-DM
dxf
Evolution Series Replacement Divider - EFS-DIV
dxf
Evolution Series Replacement Mounting Bracket
dxf
Evolution Series Replacement Trim Flange & Cover Assembly - EFSC
dxf
Evolution Series Replacement Tunnel - EFS-TUN
dxf
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can A Crestron HDMI Transmitter fit into the angled slots?
Please call 844-957-3783 and choose option 2 for Wiremold and then option 2 again for Technical Support to discuss your question in further detail.
Date published: 2023-02-21
Can the EFSB4 be installed in CMU walls? If not, is there an equivalent product offered for this type of installation?
Hello -
The EFSB4 is intended for installation in 2 x 4 framed walls with drywall. We don't have a flush wall box specifically designed for CMU walls.
Thank you
Date published: 2022-01-26
Can the box be installed an used with out the trim ring installed?
Hello Vern,
To cover the rough edge where the cut is made in the wall, the trim ring should be installed. However, the cover is optional.
Thank you,
Date published: 2022-01-18
Is there a Fire rating to this enclosure
Hello-
Unfortunately the Evolution wall box is not UL listed or approved for installation in fire rated wall construction. None of our wall boxes are fire rated.
Date published: 2021-09-02
Do you make an extension for the face of the EFSB4 box? I need a 2-1/2" extension to be flush with the finish wall plank. If not can you suggest a product that would work equal to the EFSB4 options.
Hello and thank you for your inquiry. An extension cannot be made for the EFSB4. All of the wall boxes we offer are designed with a similar concept to the EFSB4 which also do not offer an extension option.
Date published: 2021-04-14
Do you make Evolution series wiremold wall box for 2.5" stud framing? If not, can you recommend similar to EFSB4?
Hello,
The EFSB4 is designed for standard 2x4 wall framing. Unfortunately it will not work with 2.5" framing as it requires a minimum of 3.5" wall depth. Similarly, all of our wall boxes would require the 3.5" depth and not work with anything shallower.
Date published: 2021-01-25
Do you make Evolution series wiremold wall box for 2.5" stud framing?
Good Afternoon-
Our wall boxes are designed for 2x4 stud walls that will house devices. If you are looking for just a storage box we offer the WMPAC525.
Please see link.
https://legrand.webdamdb.com/directdownload.php?ti=38625571&tok=k2GZl30g69CUvV96PNiXpARR
Date published: 2021-01-21
Bazaarvoice SAP Hybris Integration Version 2.8.1