deQuorum Worksurface Portal - K/KP

Share Print Page

overview

Bring technology to the user by installing deQuorum Work Surface Portals into conference tables, individual workstations, or mobile teaming tables. deQuorum Work Surface Portals deliver convenient access to vital services, including power, voice, and data, to meet the demands of today’s work environment. Not only do these units offer a variety of sleek finishes, they are also configurable with a full range of technology options including modular, multimedia connectors to make a “dumb” table “smart”.

FEATURES

  • Hinged lid. Provides access to make connections and can be closed during use making the portal unobtrusive.
  • Finish options. Choose the finish of the flip-top lid.
  • Cover options. Choose either flush or contoured. Both options are available with a decorative, recessed area that can accept a wide range of laminates and veneers.
  • Configurable. Choose the communications requirements from the latest UTP to video and fiber optics.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use
  • Gasketed Receptacle. 15A spec grade receptacle is dust and moisture resistant.*
  • Installation flexibility. Unit is plug-ended or field-installable.
  • Flush. When closed, the unit does not interfere with the worksurface.
  • Listed to U.S. and Canadian safety standards.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
Series II, Serial 9Pin, OR-60900377
Series II, Serial, Feed-Thru, Fog White
Ortronics

Part Number: OR-60900377

Series II, Serial 9Pin, Female To Female, 1Unit, Cloud White

Series II, 2-Phono Jacks/RCA (110 IDC), 180 degree, OR-60900223-99
Series II, 2-Phono Jacks/RCA (110 IDC), 180 degree, Wiremold Ivory
Ortronics

Part Number: OR-60900223-99

Series II Module provides two RCA/Phono jacks with 110 termination in a one unit footprint. Series II is a family of front removable snap-in modules that make moves, adds and changes easy and time saving. The rugged high strength construction of Series II makes it one of Ortronics most popular workstation choices

Series II, 2-Phono Jacks/RCA (110 IDC), 180 degree, OR-60900223
Series II, 2-Phono Jacks/RCA (110 IDC), 180 degree, Fog White
Ortronics

Part Number: OR-60900223

Series II Module provides two RCA/Phono jacks with 110 termination in a one unit footprint. Series II is a family of front removable snap-in modules that make moves, adds and changes easy and time saving. The rugged high strength construction of Series II makes it one of Ortronics most popular workstation choices