text.skipToContent text.skipToNavigation

Cable Retractor with HDMI Cable

TBCRHDMI Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts directly to the InteGreat Series A/V Table Box or to the underside of the conference room table using the TBCRHMK. Loaded with 12' (3.66m) of HDMI cable that extends out 5' (1.52m) from the retractor. Retractor has a female input from building infrastructure, and a male connector on the output side. Input side has mounting tab that allows installer to cable tie HDMI to the retractor to minimize chances of a loose connection.

Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776182897
Country Of Origin China
Application Sector Commercial
Type Cable Retractor
Dimensions
Product Width US 8.25 in
Product Depth US 1.9 in
Product Length US 10.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed

Resources
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
Hi, Is the CAT6-retractor with POE?

Asked by: Dave
Hello Dave, TBCRCAT6 cable retractor is considered ethernet and not POE. If you'd like to discuss the application in further detail please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-12

Is the TBCRBKT2 still a valid part number? I cannot seem to find it being sold by any of our suppliers, nor even in a google search.

Asked by: ShawnTelecom-1
Hello, Yes, this is a valid part number. It's a mounting bracket that would allow up to two cable retractors to mount perpendicular. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-23

We have some cable damage from use in one of our conference rooms, is it possible to replace the cable in the retractor kit, and are there instructions available on how to if it is possible?

Asked by: Adam C
Hi Adam, Unfortunately the cable within the retractor cannot be replaced. The retractor kit would need to be replaced entirely.
Answered by: Wiremold Tech Support
Date published: 2022-11-14

Does TBCRHDMI come with the external roller for horizontal mounting? If not, what is the part# and where can it be ordered?

Asked by: Alex M
Hello Alex, The horizontal mounting bracket is sold separately. Part# for the bracket is TBCRHMK. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-10-14

Hello, I am installing an TBCRHDMI retractable hdmi at a client conference room. It shows on the instruction that it has 12fr of hdmi coiled inside the case but only 5ft is retractable. Is there any adjustment that i can extend it longer then 5ft?

Asked by: Huy Pham
The maximum cable length you can pull out of the retractor case is 5 ft. The remaining cable length remains coiled inside and is required for the operation of the retraction mechanism. There is no further adjustment that can be made.
Answered by: Wiremold Tech Support
Date published: 2022-04-27

How do you get the cable to retract? Does it retract as soon as you release the cable or do you need to tug it to make it retract after pulling it to the desired length?

Asked by: Eric
Hello - With a simple pull, the cable locks into place or retracts back into the table box. The cable does not retract as soon as it's released, a pull is needed. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-02-10

Whether we can control speed of the Cable Retractor with HDMI Cable Model# TBCRHDMI ? If yes, how we can do it?

Asked by: Sunny Thakor
The TBCRHDMI Cable Retractor is provided with a High Speed HDMI cable. That is not a feature that can be changed. Please note that per the HDMI specification, only four HDMI type cables exist: Standard Speed, Standard Speed with Ethernet, High Speed and High Speed with Ethernet. The HDMI organization has put in place a rule that requires all HDMI cables to be marketed in this manner. Therefore you will not see our cables marketed as HDMI 2.0 cables. Keep in mind that installing a cable supporting HDMI 2.0 features does not give your existing devices with previous HDMI specifications the ability to experience 4K x 2K resolution, 3D audio return or Ethernet New A/V equipment supporting these desired features is required in order to experience the newly specified features.
Answered by: Wiremold Tech Support
Date published: 2021-12-28

Can the TCBRCAT6 come in a CAT6A configuration?

Asked by: BSF6095
Hello, The TBCRCAT6 is the only available option, unfortunately we are unable to provide other cable types within our retractors.
Answered by: Wiremold Tech Support
Date published: 2021-01-28
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_TBCRHDMI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 80ms
  • QUESTIONS, PRODUCT