System Not Responding... You have new alerts
sunrise Sunrise
sunset Sunset


Name ActionType
Name Action Type Start End Group

About Me



Change Password

User Management





Custom Site Options










Select an image to upload.
Image:




Station Information

free / total (% Remaining) %

Tuning Parameters

(500-30000) [default = 500ms]

(0-2000) [default = 2000ms]

Screen refresh slows over time to limit network traffic. [default = 4 minutes]

maximum timeout for communication. [default = 2 seconds]

maximum timeout for device udpates. [default = 10 seconds]

This will toggle the display of the debug pane for the web GUI at the bottom of the page. This pane will contain logging information that could assist in troubleshooting interface and communications issues on the web page.

This will validate all Network IDs and remove any that no longer have buttons associated.

severity of message to log into the audit log. [default = low]

Enable any devices that are currently disabled.

Date / Time Configuration

Sunrise / Sunset Settings

Here you can set the latitude and longitude. This will give the correct sunrise and sunset data (once the correct timezone is selected). To find the latitude and longitude of a location, there is a tool on the WattStopper web site. http://www.wattstopper.com/products/tools/geolookup.html

NOTE: Click the load timzezones button then select the correct timezone.





NOTE: Any changes to the timezone requires the Segment Manager to be restarted.

Device Discovery

progress image

Discovery Status

Current Discovery State:

Current Status Message: None

Finding Device Status:
Loading Rooms/Panels Status:
Activating Rooms/Panels Status:

Start/Stop A Discovery

Action:
Select an action
Range: -
Networks:
Select network(s)
Cannot start new discovery until existing discovery is finished or cancelled.

Utility Functions



Most Recent Discovery Completion Report

Network Settings

Network 1
...
...
...



Network 2
...
...


NOTE: Saving network settings will cause the Segment Manager to reboot. You may have to change your local network settings to re-connect.

Bacnet Settings


Local Device
IP Network 1
IP Network 2
Segment Network 1
Segment Network 2
Segment Network 3

Install Firmware in Network Bridge Modules

BootloadQueue:

Current Available Version:


Install firmware in the Network Bridge Modules
Upgrade: This will install the Current Available Version into devices that have older versions of firmware.
Install: This will install the Current Available Version into ALL devices, regardless of the current installed version.

Server Logging



Time Message timestamp

BACnet Export Screen

BACnet Export Device Configuration: Inactive

When device configuration is active, the export options will appear on the right click menus of LMBCs, Loads, and Sensors.

Report

BACnet Object Control Name Status Value Ord

Reports


progress image