COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
RSS Feed

Combiner Boxes from Legrand - Comprehensive Solutions for Solar Installations


For Immediate Release – October 2011

Contact: Sharon Downing
Marketing Services Manager
618-566-3230
sharon.downing@legrand.us


Legrand Combiner Boxes are designed to simplify solar array wiring and reduce on-site labor costs. No need to assemble multiple components, the CB Series is customized to fit the exact needs of your array with up to 36 PV string circuit capacity, 8 to 15 amp fuse options, and disconnects to fit small or large arrays. It is rated 1000VDC and is UL-1741 listed.

The components are enclosed in a NEMA 4X-rated steel cabinet and features rounded corners with a polyester, light grey, powder-coated finish. The reversible door features a poured-in-place polyurethane seamless gasket that makes the cabinet completely weatherproof. Keyed latches are also included.

“This combiner box is loaded with features,” said Bob Crain, Director of Marketing/Product Development for Legrand/Cablofil. “It has standard features that most other manufacturers only offer as options.” The CB series also offers industry-first options such as removable gland plates for easy wire terminations, external disconnect handles, and external termination features not found on competitive products.

Legrand offers a number of related electrical products for the solar market including FAS RackTM Ground Mount PV Supports, Delta StrutTM Rooftop PV Supports and pre-terminated cabling. For more information go to: www.legrand.us/cablofil.aspx.

Legrand/Cablofil is the world’s leader in cable management innovation focusing on productivity enhancing products for the data and electrical markets. For more information on Legrand Combiner Boxes or other Legrand/Cablofil products go to www.legrand.us or call Legrand/Cablofil at 800-658-4641.