Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RSS Feed

Legrand Introduces Feature-Rich Wattstopper DLM 0-10V Dimming Room Controller


LMRC-110_Front_Top_4inch

San Jose, CA, April 19, 2016 – Legrand, North America today announced the addition of Wattstopper 0-10V Digital Room Controllers, the LMRC-110 Series, to its suite of Digital Lighting Management (DLM) load controllers. As the foundation of the DLM platform, these installation friendly room controllers simplify code mandated multi-level control requirements and integration into intelligent buildings.

The LMRC-110 series enables quicker installations, supports metering and adds more flexibility for LED lighting and 0-10V dimming. New capabilities and options in the LMRC-110 series include:

 

  • Knockout mounting for fast, easy installation and wiring
  • Includes both Class 1 pigtails and Class 2 terminals for 0-10V (Patent Pending)
  • Galvanic isolation between Class 1 and Class 2 0-10V connections
  • Works with new flex cables that bundle load and 0-10V wiring
  • Tie down loop for low voltage cable strain relief
  • Optional "-M" versions with current and voltage monitoring with accuracy of +/- 2%
  • US product versions are available for BAA and TAA compliant projects
  • Requires LMCS 4.5.1, Segment Manager 2.1.23, or LMCT 5.24 (or later)
  • Compatible with all DLM system products


Like all DLM load controllers, the LMRC-110 series allows integration of Wattstopper occupancy sensors, daylighting sensors, and switches for a complete energy efficient lighting control solution. It also features Plug n’ Go™ and Push n’ Learn™ for automatic configuration and easy personalization. The product meets California Title 24 requirements and exceeds ASHRAE 90.1 (2010)/IECC (2012) for occupancy and dimming control in commercial applications.

 

“The new LMRC-110 series greatly expands our DLM digital load offerings,” said Jeff Davis, Product Line Manager for Wattstopper at Legrand, North America. “Features such as metering, knock out mounting, Class 1 and Class 2 options for 0-10V wiring, create huge time and money savings, while adding greater flexibility for our customers.”

 

About Wattstopper

Wattstopper, a product line of Legrand, offers the most comprehensive line of simple, scalable and flexible energy efficient lighting controls and solutions for commercial and residential applications. The Wattstopper range of products, programs, and services have been helping customers save energy, meet green initiatives and comply with energy codes for more than 30 years. www.legrand.us/wattstopper.

 

About Legrand

Legrand is the global specialist in electrical and digital building infrastructures. Its comprehensive offering of solutions for use in commercial, industrial and residential markets makes it a benchmark for customers worldwide.  Innovation for a steady flow of new products with high added value is a prime vector for growth, including in particular connectable products enhancing value in use. Legrand reported sales of $5.3 billion in 2015.  Legrand has a strong presence in North America, with a portfolio of well-known product lines that include C2G, Cablofil, Electrorack, Middle Atlantic, Nuvo, On-Q, Ortronics, Pass & Seymour, QMotion, Quiktron, Raritan, Vantage, Wattstopper, and Wiremold.  Legrand is listed on Euronext Paris and is a component stock of indexes including the CAC40, FTSE4Good, MSCI World, ASPI, Corporate Oekom Rating and DJSI (ISIN code FR0010307819). www.legrand.com.

 

###