adorne® 700W Incandescent/Halogen Motion Sensor Dimmer, Graphite, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$81.91 USD
Perfect for garages and pantries, this dimmer switch allows for both manual and automatic motion-activated control. Using motion-sensing technology, it automatically turns lights on when you enter a room, and off when you leave. With manual control, you can even adjust to your preferred light level with the subtle built-in slider. Use on its own to control an incandescent or halogen light or fixture from a single location, or pair with a second Motion Sensor Dimmer to use as a remote dimmer switch for control of a single light source from two locations. This Motion Sensor Dimmer is meant for single fixtures and small lighting groups that do not exceed 700W.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incandescent/halogen bulbs or fixtures. Features manual control (for power and light level), as well as automatic control through motion-sensing technology.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Motion Sensor | ||
Switch Type | Motion Sensor | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.85 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 4.2 in |
Electrical Rating | 120V 700W (Halogen), 120V 700W (Incandescent) | ||
Sensor Type | Occupancy, Vacancy | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Sensing Range | 360 degrees,500 sq ft | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
Installation Instructions
CAD Drawings
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How can I , or can I , adjust the motion range to a lesser area ? Directions show Major Motion/Minor Motion , but no steps to adjust.
Will this stay on if there's Constant Motion in the Room? And/or can you turn this on Manually? If so, is the Manual like the Push Button Switches that Adorne has?
Is the locator light built into this product?
What model(s) do you suggest for a motion activated 3-way switch (for top and bottom of stairs)?
Which motion sensor model can be used for LED ceiling down lights such as the Lithonia WF4 series
Can I use this to dim CFL fixtures?
Can I use this to dim LED lamps? Does this use SRC technology to dim LED lamps?
Bazaarvoice SAP Hybris Integration Version 2.8.1