Discontinued - adorne® 700W Incandescent/Halogen Whisper® Dimmer, Magnesium, with Microban®
ADWR703HM4
adorne Collection
adorne 700W Incandescent Halogen Whisper Dimmer with Microban is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ADWR703TUM4
This adorne Whisper Dimmer features an innovative design that lets you use a whisper-soft motion to dim and brighten lights, or simply toggle them on and off. Use this dimmer switch on its own to control a light or fixture from a single location, or pair with a remote dimmer switch to control a single light source from two locations. This version of the Whisper Dimmer Switch is meant for use with incandescent or halogen single fixtures or with small lighting groups whose total wattage does not exceed 700W.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incandescent/halogen bulbs or fixtures that do not exceed 700W. Lets you control lights with a fluid, whisper-soft toggle motion (on/off) or smooth slide (dim/brighten).
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | ADWR703TUM4 | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Type | Dimmer |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Incandescent, Halogen |
Resources
Cutsheet
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
Why Microban Infographic
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited Lifetime Warranty
pdf
adorne Product Comparison Chart
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
View More
Customer CAD PDF
CAD Drawings
Installation Instructions
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
Cleoarty from
Handsome looking, easy install
We wanted to upgrade the look of all of our light plates and switches and also add dinners where we’d use them and Legrand’s are very attractive and easy to install. We did put them in upside down at first by mistake but then fixed. We used these in both our bathroom and living room and they add a nice feature to the house.
Date published: 2018-09-26
Rated 5 out of
5
by
Mark from
Reliable, modern, very good quality
I have purchased this dimmer about 5 years ago and now got another for my second bathroom. Very good quality and modern look. I will get the same for my third bathroom.
Date published: 2021-06-14
Rated 5 out of
5
by
M & P from
Beautiful modern Design!
Remodeled my kitchen and used the Whisper Dimmer Switch and outlets. Received so many compliments. Easy to install and works perfectly!
Date published: 2019-08-05
Rated 5 out of
5
by
Ellen from
Sleek
I purchased these and our electrician installed them - I think they are beautiful and make the kitchen & great room look more up to date !!
Date published: 2018-11-29
Rated 4 out of
5
by
BrockM from
Gorgeous and Easy to Install
Anyone considering a dimmer that features a modern, screwless appearance, coupled with a simple installation process and detailed instructions should definitely try this dimmer. EVen as a novice at electrical work I was able to easily install several of these dimmers throughout my home with the included hardware. Instructions were really easy to follow and the final appearance looks just the pictures online - a dimmer can really look that good and function well at the same time. I'll definitely be back to buy additional switches and probably even some of the outlets and GFCIs as well. I really love this product line because of the square design that creates a very cohesive feel in each room and the installation is surprisingly straightforward!
Date published: 2018-06-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I safely, technically use this for cfl and led bulbs?
There shouldn't be any safety concern but it might not dim the CFL/LED bulbs without flickering because it is rated for incandescent only.
Date published: 2022-09-19
Would this work for our ceiling fan with lights, too?
The dimmer will only work to control the lights. You would need a separate control for the fan or use the pull chain.
Date published: 2020-01-30
Is Legrand planning to release a non- wi-fi but tru universal version of the dimmable Whisper switch? I need the LED capability but not the wi-fi.
They just released it a month or two ago. ADWR703TUM4
Date published: 2018-12-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWR155RMM1 | adorne Collection
Classic lines and fluid, whisper-soft motion offer a beautifully inventive take on the traditional switch.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun.”” Match to existing hardware, or use for contrast.
$48.01