Furniture Power, Outlet, White
AD1-R-W
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Easily add power and charging to furniture. 1 tamper-resistant outlet in a white finish. Wall plate sold separately.View our FAQ page to learn more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | AD1-RE-W, AD1-RE-W | ||
Color | White | ||
UPC Number | 786776188738 | ||
Country Of Origin | United States | ||
Application Sector | Hospitality | ||
Type | Furniture Power Center |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 101999165LAX-001 |
Buy American Act Compliance
NAFTA | Yes |
Resources
White Papers & Tech Bulletins
Supporting Document
CAD Drawings
Brochure
Guide Form Specifications
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD1WP-GR | adorne Collection
Dark, sleek and a bit dramatic, this wall plate brings a sophisticated edge to any space. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD1WP-MW | adorne Collection
Polished and contemporary, the adorne Mirror White plate provides a new twist on classic white. The sleek white surface is surrounded by a satin nickel frame for a sophisticated finish. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD1WP-SN | adorne Collection
This cast metal plate pairs perfectly with your satin nickel fixtures and cabinet hardware. The sleek metal design is ideal for both contemporary and traditional homes. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD1WP-BR | adorne Collection
If you're partial to shades in the brown family, this bronze wall plate offers a rich complement any adorne switch, dimmer or outlet. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD1WP-BS | adorne Collection
Complete your modern remodel with an adorne Brushed Stainless Steel plate. Crafted with real cast metal, this Brushed Stainless plate is the perfect accent to your stylish kitchen or bath. For use with adorne Furniture Power only.