15% off this weekend!

Use code Fall102 for 15% off adorne and radiant Collections orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Furniture Power, 2 Gang, Outlet and 2 USB ports, Graphite
Sorry! That combination does not exist.
Specifications
General Info
Color: Graphite
UL Standards Tested: UL962A
Type: Residential
Listing Agencies/Third Party Certifications
ETL Listed: Y
UL Standard: Yes
Construction Information
Material 1: Steel
Dimensions
Depth (US): 2.75"
Height (US): 4.75"
Width (US): 6.625"
Height: 4.75"
Technical Information
Material: Steel
You Might Like
adorne 2-Gang Bronze Wall Plate
Standard FPC Wall Plate, Bronze
AD2WP-BR
(0 Reviews)
adorne 2-Gang Graphite Wall Plate
Standard FPC Wall Plate, Graphite
AD2WP-GR
(0 Reviews)
adorne 2-Gang Titanium Wall Plate
Standard FPC Wall Plate, Titanium
AD2WP-TM
(0 Reviews)
adorne 2-Gang Brushed Stainless Steel Wall Plate
Standard FPC Wall Plate, Brushed Stainless Steel
AD2WP-BS
(0 Reviews)
adorne 2-Gang Oil Rubbed Bronze Wall Plate
Standard FPC Wall Plate, Oil Rubbed Bronze
AD2WP-OB
(0 Reviews)
adorne 2-Gang Satin Nickel Wall Plate
Standard FPC Wall Plate, Satin Nickel
AD2WP-SN
(0 Reviews)
adorne 2-Gang Mirror Black Wall Plate
Standard FPC Wall Plate, Mirror Black
AD2WP-MB
(0 Reviews)
adorne 2-Gang Brushed Stainless Wall Plate
Standard FPC Wall Plate, Brushed Stainless
AD2WP-MS
(0 Reviews)
adorne 2-Gang White Wall Plate
Standard FPC Wall Plate, Gloss White
AD2WP-WH
(0 Reviews)
adorne 2-Gang Mirror White Wall Plate
Standard FPC Wall Plate, Mirror White
AD2WP-MW
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 84ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit