Earth Day Sale

Use code GREEN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Furniture Power, Extra-Capacity Unit Pair for Three-Way Switching, Duplex Receptacle, 2 USB Ports, 2 Half Paddle Switches, Magnesium
Sorry! That combination does not exist.
Specifications
General Info
Color: Magnesium
UL Standards Tested: UL962A
Type: Residential
Listing Agencies/Third Party Certifications
UL Standard: Yes
Construction Information
Material 1: Steel
Dimensions
Depth (US): 2.75"
Height (US): 4.71"
Width (US): 8.41"
Technical Information
Material: Steel
You Might Like
adorne 3-Gang Bronze Wall Plate
Extra-Capacity FPC Wall Plate, Bronze
AD3WP-BR
(0 Reviews)
adorne 3-Gang Graphite Wall Plate
Extra-Capacity FPC Wall Plate, Graphite
AD3WP-GR
(0 Reviews)
adorne 3-Gang Titanium Wall Plate
Extra-Capacity FPC Wall Plate, Titanium
AD3WP-TM
(0 Reviews)
adorne 3-Gang Brushed Stainless Steel Wall Plate
Extra-Capacity FPC Wall Plate, Brushed Stainless Steel
AD3WP-BS
(0 Reviews)
adorne 3-Gang Oil Rubbed Bronze Wall Plate
Extra-Capacity FPC Wall Plate, Oil Rubbed Bronze
AD3WP-OB
(0 Reviews)
adorne 3-Gang Satin Nickel Wall Plate
Extra-Capacity FPC Wall Plate, Satin Nickel
AD3WP-SN
(0 Reviews)
adorne 3-Gang Mirror Black Wall Plate
Extra-Capacity FPC Wall Plate, Mirror Black
AD3WP-MB
(0 Reviews)
adorne 3-Gang Brushed Stainless Wall Plate
Extra-Capacity FPC Wall Plate, Brushed Stainless
AD3WP-MS
(0 Reviews)
adorne 3-Gang White Wall Plate
Extra-Capacity FPC Wall Plate, Gloss White
AD3WP-WH
(0 Reviews)
adorne 3-Gang Mirror White Wall Plate
Extra-Capacity FPC Wall Plate, Mirror White
AD3WP-MW
(0 Reviews)

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit