adorne® 15A Dual Tamper-Resistant Outlet, Graphite
ARTR152G4
adorne Collection
adorne 15A Tamper-Resistant Outlet is rated
out of
5 by
83.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.64 USD
A modern upgrade for style and safety, this tamper-resistant designer outlet from the adorne Collection installs easily for the basic power every home needs, while elevating your space. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.73 in | ||
Product Height US | 2.12 in |
Technical Information
Connection | Side and Back Wire | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Customer CAD PDF
Cutsheet
Installation Instructions
CAD Drawings
Guide Form Specifications
Brochure
Reviews
Rated 5 out of
5
by
Peregrine Interiors INC from
Merci Legrand
Great product great looks best outlets switches on the America market, as this has proven itself in the EU as the MOSAIC switchen and outlet system.
Date published: 2023-06-14
Rated 4 out of
5
by
Alvin from
Know what you want to plug in.
Same review as I provided for the GFCI outlet- know what you plan to plug in! The offset configuration will not always accommodate the "weird" plugs, so you may be able to use only one port at a time. Nonetheless, really beautiful look!
Date published: 2022-10-17
Rated 4 out of
5
by
Sylvia from
MODERN LOOK!!
I was given this product to install and review from the TryIt Sampling Community. Very easy to open and install. Looks very modern and stands out from other outlets in a good way. It also has some great features: childproof, shut off power if it malfunctions to prevent house damage, does self checks every three seconds, and has protection against electric shock. However, the two different outlets should be spaced a bit farther apart as some cords have bulky cord ends. In all, I would recommend this product but that small tweak should be made to make it perfect.
Date published: 2018-10-31
Rated 5 out of
5
by
Brian J from
Adorne outlets
Best looking outlets and devices on the market. The only negative I have about the outlets and switches is how difficult they are to remove from the metal wall plates once installed.
Date published: 2024-04-01
Rated 5 out of
5
by
Jeff from
Looks great
It was easy to install these as half-controlled by removing the brass jumper on the back side.
Date published: 2024-02-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My existing outlet has 3 white wires (natural), and 3 black wires (which indicates HOT). Does it matter which 1 of the 3 black wires is installed by itself? Leaving the other 2 installing on the other side (2 hot terminal).
Hello,
The adorne outlet requires 1 - Hot wire and 1 - Neutral wire in order to function properly. I'd recommend testing the wires to confirm which wires are hot before connecting them to your device. If have any questions regarding your installation, please feel free to give our team a call at 844-957-3783.
Thank you!
Date published: 2023-11-29
I have an outlet similar to the 3232TRW that has one of the two plugs controlled by a wall switch. I'm replacing it with ARTR152W4. I also have ARTR153W4. What is the correct way to wire the ARTR152W4? ARTR153W4? Please provide a diagram and/or pic?
The wiring would be the exact same that you have on your existing receptacle and switch. You would need to remove the split circuit tab on the new adorne receptacle before installing(see image).
Date published: 2022-08-15
I've been involved in a renovation at an AC by Marriott. They are using part # ARTR152M4 Magnesium wall plates for electrical.. Do you have a single gang wall plate in Magnesium for a phone outlet wall plate and also a dual gang with date/coax.
You would use the 1 Gang wall plate(AWP1G2MG6) and the data port frame(AC1PFM1). The port frames are available in 1, 2, and 4 port options: The phone jack is ACRJ25M1.
AC2PFM1 - 2 port
AC4PFM1 - 4 port
They will accept any keystone data jack insert.
https://www.legrand.us/wiring-devices/wall-plates/decorative/adorne-magnesium-one-gang-screwless-wall-plate/p/awp1g2mg6
https://www.legrand.us/wiring-devices/adorne-collection/connectivity/adorne-1-port-frame-magnesium/p/ac1pfm1
https://www.legrand.us/wiring-devices/adorne-collection/connectivity/adorne-rj25-keystone-phone-jack-magnesium/p/acrj25m1?text=acrj25m1
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-06-24
What type of Wall Plate do I need for this? I understand that it is 1 gang, but I found two types of 1-gang plates (square and rectangular)
If you are converting old to new, then you probably need rectangular to cover up the box in the wall. If you have a new build, it would again be determined by the shape of the box in your wall--
Date published: 2022-06-01
These outlets were installed in a customers home. Around the plate is a black border and they are not recessed in the wall. Can they be recessed so that the black border is not showing?
I believe you can special order a white on white plate. That would be the answer to this issue. Not sure why you’d want to recess an outlet plate.
Date published: 2022-01-30
Can this unit be split? looking to install them on our kitchen. The split is 15amp
I am not sure what you mean by split. I used in my kitchen adorne’s GCFI. They are lovely.
Date published: 2021-12-03
There is a frame shown on your installation instructions that needs to be connected to a ground wire and then attached to the box before this outlet gets connected and installed. Is that frame included with this outlet?
The mounting frames for the adorne products are included with all of the adorne wall plates.
Date published: 2021-05-28
The outlet I am replacing has 6 wires, 3 white and 3 black. It relays to other outlets. How do I wire this? When I wired it the outlet worked, but the other outlets down the stream no longer worked.
Your HOT(typically black wire) would be connected to one HOT terminal and your 2 remaining black wires that feed power toyour downstream receptacles would get connected to the other HOT terminal.
Your 3 white wires can be pigtailed together can connected to the NEUTRAL terminal.
Do not remove the brass tab between the 2 HOT terminals.
Date published: 2021-03-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$69.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99