text.skipToContent text.skipToNavigation

adorne® Engraved Paddle™ Switch, 20A, 4-Way, Nightlight, White

ASPD2042WENL adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device with additional switches or dimmers to control a single light source from multiple locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Laser engraved at the factory with the word ''Nightlight''
  • Perfect for anywhere you'd like to upgrade the look of a standard switch.
  • Use to control a light from three locations when paired with two 3-way switches.
  • This item also comes in 15A and 15A 1P/3Way options.
  • This item is also available in White

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Dimensions
Product Width US 1.77 in
Product Depth US 1.72 in
Product Height US 1.77 in
Technical Information
Amperage 20 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...