News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search adorne
explore our collections

Menu
Brushed Pewter 2-Gang Wall Plate
Sorry! That combination does not exist.
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: Brushed Pewter
Listing Agencies/Third Party Certifications
ETL Listed: Yes
UL Standard: Yes
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 5.29"

ETL logo


Ul listed logo

You Might Like
adorne Magnesium Half Size USB Outlet
USB Outlet, Half-Size, Magnesium
ARUSBM4
(4 Reviews)
$33.08USD
adorne Magnesium 2-Gang Pop-Out Outlet
Pop-Out™ Outlet, 15A, 2-Gang, Magnesium
ARPTR152GM2
(2 Reviews)
$71.78USD
adorne Magnesium 20 amp Paddle Switch
Paddle™ Switch, 15A, Magnesium
ASPD1532M4
(12 Reviews)
$7.98USD
adorne 2-Gang accent lgiht
Accent Nightlight, 2-Gang
AAAL2G2
(1 Reviews)
$28.58USD
Ratings
Rated 5 out of 5 by from Amazing!! I am using this one for my home office, along with the magnesium softap dimmers. the rest of the plugs are magnesium with the magnesium face plates. The overall look is excellent!
Date published: 2018-04-22
  • y_2019, m_10, d_23, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWC2GBP4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 109ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 86ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit