Spring Cleaning Sale

Use code CLEAN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Honey 1-Gang Wall Plate
Sorry! That combination does not exist.
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: Honey
Listing Agencies/Third Party Certifications
ETL Listed: Yes
UL Standard: Yes
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 3.45"

ETL logo


Ul listed logo

You Might Like
adorne Half Size White USB Outlet
USB Outlet, Half-Size, White
ARUSBW4
(3 Reviews)
$27.88USD
adorne White Pop-Out Outlet
Pop-Out™ Outlet, 15A, 1-Gang, White
ARPTR151GW2
(12 Reviews)
$52.28USD
adorne White 20 amp Paddle Switch
Paddle™ Switch, 15A, White
ASPD1532W4
(11 Reviews)
$6.48USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$24.08USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 65ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 90ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit