Menu
Search adorne
explore our collections

Menu
Motion Sensor Dimmer Switch, 700W Incandescent/Halogen, White
Sorry! That combination does not exist.
$51.28USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne Motion Sensor Dimmer
Type: Incandescent/Halogen
Style: Motion Sensor
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.85"
Length (US): 4.20"
Width (US): 1.77"
Technical Information
Load: Incandescent, Halogen
Volts: 120
Watts: 700

Single Pole 3 Way


    4 Way


 Incandescent/HalogenCFLLED


Ul listed logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$20.98USD
adorne White Sensa Switch
Motion Sensor Switch Manual On / Auto Off, White
ASVS12W4
(1 Reviews)
$36.68USD
adorne White Sensa Switch
Motion Sensor Switch Auto On / Off, White
ASOS32W4
(4 Reviews)
$42.58USD
Ratings
Rated 5 out of 5 by from Looks and works great! Installed for my under cabinet lighting so it will come on when we are in the kitchen automatically. Several settings available. So stylish too.
Date published: 2018-09-12
Rated 5 out of 5 by from Handy and helpful in home I am really happy that I bought this product. My kids were always leaving the light on so now I don't have to constantly nag at them and I can enter the room with full hands!
Date published: 2018-04-05
  • y_2020, m_1, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_ADSM703HW2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

What model(s) do you suggest for a motion activated 3-way switch (for top and bottom of stairs)?

Asked by: Aussieman
They have to used in a pair for 3way applications so ASOS32M4 or ADSM703HM2 are our Auto On/Auto Off sensors you could use.
Answered by: Legrand Technical Support
Date published: 2020-01-15

Which motion sensor model can be used for LED ceiling down lights such as the Lithonia WF4 series

Asked by: David
The sensa dimmer is only designed to work with Incandescent and CFL/ LED bulbs. It is not designed to work with Downlights powered by a driver. Feel free to contact tech support at 1800 223 4185 Option 1
Answered by: Legrand Technical Support
Date published: 2019-06-19

Can I use this to dim CFL fixtures?

Asked by: NikkiG
The adorne sensor/dimmer(ADSM703HW2) is rated for the following light loads: SPECIFICATIONS Voltage - 120VAC, 60Hz Load (Single Pole or Multi-way) Incandescent - 15-700 Watt LED and CFL - 15 - 450 Watt
Answered by: Legrand Technical Support
Date published: 2019-05-06

Can I use this to dim LED lamps? Does this use SRC technology to dim LED lamps?

Asked by: Anonymous
Thank you for your question. The SensaDimmer is rated for incandescent and halogen lights only. Unfortunately, this is the only dimming occupancy sensor we have in the collection. We do have other LED dimmers in this (see adorne Tru-Universal dimmers) and other collections, but we currently do not have any which use SCR (Silicon-controlled Rectifier) technology. Please let us know if you have any other questions. We're always happy to help!
Answered by: LoriKim_AdorneSupport
Date published: 2018-09-29
  • y_2020, m_1, d_24, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ADSM703HW2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit