Menu
Search adorne
explore our collections

Menu
USB Outlet, Half-Size, White
Sorry! That combination does not exist.
$24.28USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne USB Outlet
Style: USB Outlet
Listing Agencies/Third Party Certifications
ETL Listed: Yes
Dimensions
Depth (US): 1.81"
Length (US): 1.77"
Width (US): 0.89"
Technical Information
Amps: 2.1
Volts: 125
ETL logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne White Half Size Blank Switch
Blank, Half-Size, White
AABK1W4
(0 Reviews)
$2.78USD
adorne White Pop-Out Outlet
Pop-Outâ„¢ Outlet, 15A, 1-Gang, White
ARPTR151GW2
(15 Reviews)
$45.48USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$20.98USD
Ratings
Rated 5 out of 5 by from Well made component Installed on a kitchen remodel, looks great and works the same. Love the "snap in place" to mount the the hidden wall subplate.
Date published: 2019-01-02
Rated 5 out of 5 by from Great option This is the fourth half size USB outlet we will have. They are great add ons to existing Legrand outlets (like I’m doing) or a great way to keep your highly visible outlets from getting cluttered. This USB outlet will be dedicated to Alexa.
Date published: 2019-02-04
Rated 4 out of 5 by from Fast Charging? When will Legrand update it's current USB outlet to support fast charging, QC 3.0? I;m hesitant to install this product as all the newer phones/tablets/etc, now have fast charging capabilities. Thanks.
Date published: 2020-01-23
Rated 5 out of 5 by from No more coil whine from USB Outlet Received two replacement USB outlets after notifying Legrand about an issue of a high pitched sound coming from three year old USB outlets. In the industry this noise is called coil whine. Legrand's replacement USB outlets are now completely silent and include a new green grounding wire. Installation took about 15 minutes.
Date published: 2019-11-15
Rated 2 out of 5 by from Looks good, annoying high pitch sound I installed two of these USB outlets in different locations of my condo. They look good and were easy to install. The major downside is that after awhile, they both began to emit a high pitched noise when not in use. The noise drives me crazy!
Date published: 2019-10-17
  • y_2020, m_1, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_ARUSBW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT

I have recently purchased 2 of these devices and paired with non-GFCI outlets. Both emit a high pitched whine. Is there anything I can do about this?

Asked by: tmalvey
You can plug a very small flash drive into it while not in use. This is the only solution we have found. My husband and I have two of these on each side of our bed and they only emit the high pitched noise while not actively in use. Wish they would find a fix for this!
Answered by: Polliwog
Date published: 2018-10-13

I wanted to use the USB outlets on the kitchen countertop and they trip the GFCI protected line. Is there a way to connect these USB outlets to a CFCI protected line?

Asked by: Daniel
Thank you or your question regarding the adorne USB outlets. The USB outlets should not be causing the GFCI to trip as long as your are not sharing a Neutral connection with the GFCI circuit. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-07-23

Can this gang with a 20A GFCI in the single plus sized wall plate?

Asked by: 500SLC
Thank you for your question. Unfortunately, it won't fit with any GFCI in a plus size wall plate. This is because the backbody of the GFCI will take up the entire opening in one of our mounting brackets. I've attached a page from our catalog showing the size of the backbodies for our devices. Anything that says "Plus-Size" in the Backbody Size column can't be paired with anything else. Hope this helps!
Answered by: Tech Support
Date published: 2018-06-20

Is there a smaller face plate for the Half-Size USB Outlet? Looking to install this outlet as a single source of power for a wall-mounted iPad. Thank you!

Asked by: Anonymous
No, there is not.  A few solutions though.  Put in a half size switch for something next to it or a half size night light.  You can also put in a blank (they have these at most Lowe’s).  A better option and what I did is do a large plate, so a standard 15/20amp and add in a usb.
Answered by: Mike
Date published: 2018-06-15

What dimmer switch can I pair with a single half size USB outlet?

Asked by: JAMESON
Thank you for your question regarding Legrand adorne USB outlet(model # ARUSBM4). The USB outlet and be used with adorne switches(Paddle, Push, & Whisper) and any non-GFCI adorne outlets.
Answered by: Legrand Technical Support
Date published: 2018-04-16

"...The USB outlets should not be causing the GFCI to trip as long as your are not sharing a Neutral connection..." Per your response these USB can't be used on a kitchen countertop unless a dedicated circuit is added, Is this correct?

Asked by: Daniel
  • y_2020, m_1, d_24, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_ARUSBW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 97ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit