Menu
Search adorne
explore our collections

Menu
Push™ Switch, White
Sorry! That combination does not exist.
$19.98USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne Push Switch
Number Of Poles: Single Pole/3-Way
Style: Push
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.82"
Length (US): 1.77"
Width (US): 1.77"
Technical Information
Amps: 15A
Volts: 120
Single Pole 3 Way
Ul listed logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$20.98USD
adorne White Half Size USB Outlet
USB Outlet, Half-Size, White
ARUSBW4
(6 Reviews)
$24.28USD
adorne White Pop-Out Outlet
Pop-Out™ Outlet, 15A, 1-Gang, White
ARPTR151GW2
(15 Reviews)
$45.48USD
Ratings
Rated 5 out of 5 by from Great action on the button Easy install...paired with the LED light for illumination (a must)...looks good adjacent to the paddle dimmer too--nice variation in a 4-gang. Also found that if you have a 3-way...the push switch works perfect vs. the paddle where you get variation in on/off position with the paddle up/down.
Date published: 2018-04-04
Rated 5 out of 5 by from Satisfying to use Good-looking switch with lovely mechanics. The actuation has a glorious full 1/8 inch of travel, with a very satisfying and confirming click at the bottom. I wouldn't call the click loud, but it's no whisper. The switchplate isn't completely rigid: it has a few thousandths of springy free play if you fiddle with it. It is less rigid than the Adorne paddle switches, for comparison. I use these for three way circuits (I hate having to look or guess which way I need to swipe) or on multi-gang panels where I want to prevent some circuits from being activated during a half-focused swipe of a whisper or paddle.
Date published: 2020-01-11
Rated 3 out of 5 by from Not quite what I was expecting The switch does not go in and out as smoothly as I was expecting. The little circle in the middle kind of tricks you into thinking it would illuminate in the dark but it does not.
Date published: 2019-09-12
  • y_2020, m_1, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_ASPU1532W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Is it possible to use this as a garage door button?

Asked by: yngsn
Good Morning, Typically, garage door openers are controlled by momentary contact switches. This is a maintained contact switch so I wouldn't use it for that purpose as you could burn out the motor (unless the manufacturer of the opener states it's ok to do so). Hope this helps!
Answered by: Tech Support
Date published: 2018-12-24

When will the Push Switch be available in Graphite?

Asked by: Luke1138
  • y_2020, m_1, d_24, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ASPU1532W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit