Menu
Search adorne
explore our collections

Menu
Whisper™ Switch, White
Sorry! That combination does not exist.
$11.28USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne Whisper Switch
Type: Switch
Number Of Poles: Single Pole/3-Way
Style: Whisper
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.63"
Length (US): 1.77"
Width (US): 1.77"
Technical Information
Amps: 15A
Volts: 120
Single Pole 3 Way
Ul listed logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$20.98USD
adorne White Whisper Dimmer
Whisper™ Dimmer Switch, 700W Incandescent/Halogen, White
ADWR703HW4
(5 Reviews)
$44.28USD
adorne Wireless White Whisper Switch
Whisper™ Wi-Fi Ready Master Dimmer Switch, No Neutral, White
ADWR600RMHW1
(0 Reviews)
$96.58USD
Ratings
Rated 5 out of 5 by from Nice looking switch I bought Whisper switch and installed in just remodeled bathroom . It' very modern looking switch .I love it and considering to buy more of them to replace existing ones
Date published: 2018-04-05
  • y_2020, m_1, d_24, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ASWR1532W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 69ms
  • REVIEWS, PRODUCT

That small vertical indication will lit when a switch is off?

Asked by: Peter
Yes, it will but you have to ensure that you have the accessory light installed. 
Answered by: Nick
Date published: 2019-03-03

Can I use this for garbage disposal, mounted under a upper cabinet?

Asked by: pspann
Yes, as long as your garbage disposal does not exceed the horse power rating on the switch. A 15A , 120VAC adorne switch has a 1/2hp rating.
Answered by: Legrand Technical Support
Date published: 2018-12-03

Are the whisper switches rated for Led?

Asked by: bud0817
Yes, the Whisper switches are designed for "ALL" light loads.
Answered by: Legrand Technical Support
Date published: 2018-11-05

Hello, would the magnesium color look good in a kitchen with stainless steel appliances? Thank you

Asked by: Gdubs
Yes it would since it compliments the color of stainless.
Answered by: Legrand Techincal Support
Date published: 2018-08-29

Do ypu have this switch in a 4 way?

Asked by: Mack
Unfortunately, the Whisper switch style is not available in a 4-way, but we do have the Paddle switch style available in a 4-way option. It is part number ASPD2042W4 (in white). You may also be interested in our Radiant collection which has 4-way switch options as well.
Answered by: LoriKim
Date published: 2019-09-04
  • y_2020, m_1, d_24, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ASWR1532W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 110ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit