Menu
Search adorne
explore our collections

Menu
Touch™ Wi-Fi Ready Master Dimmer, Incandescent / Halogen, White
Sorry! That combination does not exist.
$127.38USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne Touch Dimmer
Type: Incandescent/Halogen
Style: Touch
Listing Agencies/Third Party Certifications
cULus: Yes
FCC Standard: Yes
UL Listing No: UL 1472
UL Standard: Yes
UN SPSC: 39122206
Dimensions
Depth (US): 1.79"
Height (US): 4.185"
Length (US): 4.20"
Width (US): 1.77"
Product Weight (US): 0.32 pounds
Technical Information
AC Voltage Output: 120VAC
Frequency: 900 MHz (RF)
Humidity: 0-80% relative humidity, noncondensing
Load: Incandescent, Halogen
Material: FR4(PCB)
Mounting: USA Electrical Wiring Box / adorne Mounting Plate
Operating Temperature (Celsius): 0°C to 50°C
Product Fits Into: Wall
Storage Temperature: 32°F to 122°F
Watts: 600

Works With Amazon Alexa

Works With The Google Assistant

Whole HouseIncandescent/HalogenUl listed logo

You Might Like
Touch™ Wifi Ready Remote Dimmer, White
Touch™ Wi-Fi Ready Remote Dimmer, White
ADTHRRW1
(0 Reviews)
$79.38USD
adorne Wireless White SofTap Switch
Touch™ Wi-Fi Ready Master Switch, White
ASTH155RMW1
(1 Reviews)
$90.68USD
Wi-Fi Ready Outlet, White
Wi-Fi Ready Outlet, White
ARPS15RF2W4
(0 Reviews)
$36.68USD
adorne Hub and WiFI Devices
The Hub
LC7001
(7 Reviews)
$156.98USD
Ratings
Rated 5 out of 5 by from Great Very pretty switch , I recommend to anyone Easy install,
Date published: 2019-05-23
  • y_2020, m_1, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADTH600RMHW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Can I turn the lights on and off from outside the home using the app or do I need to be connected to the home wifi?

Asked by: abhapoo
Yes, you will have remote access to control your devices through the app when you off your home wi-fi network.
Answered by: Legrand Technical Support
Date published: 2020-01-07

Do I need master switch with hub or only remote & hub & if so how many masters? Need 4 dimmer & 3 switches out of that? Thanks in advance & have a great day! 

Asked by: Jeff58
You will need a master dimmer or switch for each light circuit you need to control. The remotes are only used with masters to control lights from more than one location(like a 3way). The hub is required to use the Legrand APP to access your devices.
Answered by: Legrand Technical Support
Date published: 2019-09-04

For wifi dimmer switch, Do I need a wifi hub if I already have google home mini ?

Asked by: Ambrose
Yes You would need our lighting control hub if You wish integrate with google home with our Adorne Wifi ready devices
Answered by: Legrand Technical Support
Date published: 2019-08-19

Do you need the wifi-hub to create a 3-way switching set up? I have a situation where there are no "traveler" wires but the customer would like another location to control their dining room light.

Asked by: bblack84
Hello, The Hub is only needed if You want to control the lights through the App. No traveler wires are needed but the device You put on the other location will need a HOT and Neutral wire in order to work, Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2019-01-02

Does the Alexa integration for this switch allow it to be dimmed by Alexa or is that only for turning the lights on and off?

Asked by: Notorious D.I.Y.
Yes, if your master is a dimmer you will be able to adjust the light level through Alexa and if your master is a switch, then you would only have on/off function through Alexa. Alexa will only allow you to do whatever the master can do.
Answered by: Legrand Technical Support
Date published: 2018-11-27
  • y_2020, m_1, d_24, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ADTH600RMHW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit