COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search adorne
explore our collections

Menu
Whisper™ Dimmer Switch, 700W Incandescent/Halogen, White
Sorry! That combination does not exist.
$44.28USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne Whisper Dimmer
Type: Incandescent/Halogen
Style: Whisper
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.77"
Height (US): 1.77"
Length (US): 4.20"
Width (US): 1.77"
Technical Information
Load: Incandescent, Halogen
Mounting: USA Electrical Wiring Box / adorne Mounting Plate
Volts: 120
Watts: 700

Single Pole 3 Way


     Incandescent/Halogen


Ul listed logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(1 Reviews)
$20.98USD
adorne White 20 amp Paddle Switch
Paddle™ Switch, 15A, White
ASPD1532W4
(14 Reviews)
$5.68USD
Ratings
Rated 5 out of 5 by from Handsome looking, easy install We wanted to upgrade the look of all of our light plates and switches and also add dinners where we’d use them and Legrand’s are very attractive and easy to install. We did put them in upside down at first by mistake but then fixed. We used these in both our bathroom and living room and they add a nice feature to the house.
Date published: 2018-09-26
Rated 5 out of 5 by from Beautiful modern Design! Remodeled my kitchen and used the Whisper Dimmer Switch and outlets. Received so many compliments. Easy to install and works perfectly!
Date published: 2019-08-05
Rated 5 out of 5 by from Sleek I purchased these and our electrician installed them - I think they are beautiful and make the kitchen & great room look more up to date !!
Date published: 2018-11-29
Rated 4 out of 5 by from Gorgeous and Easy to Install Anyone considering a dimmer that features a modern, screwless appearance, coupled with a simple installation process and detailed instructions should definitely try this dimmer. EVen as a novice at electrical work I was able to easily install several of these dimmers throughout my home with the included hardware. Instructions were really easy to follow and the final appearance looks just the pictures online - a dimmer can really look that good and function well at the same time. I'll definitely be back to buy additional switches and probably even some of the outlets and GFCIs as well. I really love this product line because of the square design that creates a very cohesive feel in each room and the installation is surprisingly straightforward!
Date published: 2018-06-24
Rated 5 out of 5 by from Great Look and easy to install Re did a kitchen...great product... Might be helpful to include pigtail wiring instructions
Date published: 2018-04-04
  • y_2020, m_8, d_9, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_ADWR703HW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT

Would this work for our ceiling fan with lights, too?

Asked by: Steve
The dimmer will only work to control the lights. You would need a separate control for the fan or use the pull chain.
Answered by: Legrand Technical Support
Date published: 2020-01-30

Is Legrand planning to release a non- wi-fi but tru universal version of the dimmable Whisper switch? I need the LED capability but not the wi-fi.

Asked by: TLindberg
They just released it a month or two ago. ADWR703TUM4
Answered by: angie
Date published: 2018-12-19
  • y_2020, m_8, d_9, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ADWR703HW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 109ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit