Menu
Search adorne
explore our collections

Menu
Touch™ Switch, White
Sorry! That combination does not exist.
$58.28USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Product Series: adorne Touch Dimmer
Number Of Poles: Single Pole/3-Way
Style: Touch
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.63"
Length (US): 2.66"
Width (US): 1.77"
Technical Information
Amps: 15A
Volts: 120
Ul listed logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$20.98USD
adorne Wireless White Touch Switch
Touch™ Wi-Fi Ready Master Dimmer, Incandescent / Halogen, White
ADTH600RMHW1
(1 Reviews)
$127.38USD
adorne Wireless White SofTap Switch
Touch™ Wi-Fi Ready Master Switch, White
ASTH155RMW1
(1 Reviews)
$90.68USD
Ratings
Rated 5 out of 5 by from Best Switch Out! Clean look and easy use. The built in light is an awesome bonus for finding the switch in the dark. I have it installed in our hallway and bathroom and all my guests have commented on it.
Date published: 2019-09-18
Rated 5 out of 5 by from Eye Catching!! Just bought this & it works really well, looks great, & I love that it has a locator light when not in use. I will be buying another one. Overall just a great product.
Date published: 2018-11-05
Rated 5 out of 5 by from Legrand is an upgrade for sure. Completely upgraded my house with Adorne. If you’re a techie and want the best, here you go. Very nice stuff.
Date published: 2018-10-21
Rated 4 out of 5 by from Cool switch We ordered our first Touch switch a few months back and love them. The touch feature is nice when you have your hands full. On the down side, one of the switches was defective. Guess I should contact them about replacement.
Date published: 2018-04-15
  • y_2020, m_1, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_ASTH1532W2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT

Do you make an Adorne switches that work as 4-way switch?

Asked by: Bernie
Only one , part number ASPD2042W4 OR M4. It only can be used with two three way switches.
Answered by: Legrand Techincal Support
Date published: 2019-12-24

Will this switch work with the LC70001system if I am using ASTP155RMW1 for the master? If I turn the light on from the switch, will it show on the LC70001 app as being on?

Asked by: mark
The adorne single pole/3way switches are not compatible with the LC7001 or Legrand Lighting APP. If you are using the ASTP155RMW1 and would like to control the same light from another location, you would use the ASTPRRW1(remote wi-fi ready switch).
Answered by: Legrand Technical Support
Date published: 2019-01-21

I have an existing 4-way switch that I'd like to change to (2) touch switches and 1 dimmer switch. I have a universal dimmer switch and the single pole touch switches already. Is it possible to use these or do I have to rewire the light?

Asked by: MIke
Thank you for your question regarding adorne Touch Switch(Model # ASTH1532W2). The only standard 4way adorne switch available is in the Paddle style so you would have to use it in the 4way switch location. If you want all Touch styles, you could use the Touch Master dimmer(ADTH700RMTUW1) and two remote dimmers(ADTHRRW1) or switches(ASTHRRW1) in the other 2 locations to complete your 4way setup.
Answered by: Legrand Technical Support
Date published: 2018-07-13

Does this switch also works as a 3-way and 4-way?

Asked by: Adrian
Thank you for your inquiry regarding our adorne touch switch. This device will work as a single pole or a 3 way switch. It will not work as a 4 way switch. If you are using it in a 3 way or 4 way circuit and plan on using a dimmer, be sure that the switch is on the hot side (where the power comes in) and the dimmer is on the load side to the light. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-06-24

Does this switch have a locator light builtin, or do you have to add the one with the blue wire?

Asked by: Eweneek1
Thank you for your inquiry regarding our adorne Touch switch. This device does not have the locator light built in. You will actually receive the touch switch with the AALSL6 snap in light module for this device when you order this part. The AALSL6 is the blue wire light. You will simply snap it into the back of the switch and make the wire connections. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2019-08-03
  • y_2020, m_1, d_24, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ASTH1532W2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit