The premium certified 4K (18Gbps) HDMI cable supports 4K at 60Hz. Each length is in-wall rated (CL3/FT4) and supports a high-bitrate audio formates including DTS-HD Master Audio Trademark, DTS:X Registered, Dolby Registered TrueHD and Dolby Atmos Registered. Each cable bears the Premium Certification label to guarantee authenticity.
Length
3 m
- 3 m
- 5 m
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | HDMI Cable | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Vietnam | ||
| Warranty Type | 1-Year | ||
| UPC Number | 804428435310 |
Dimensions
| Product Height US | 10.16 in | ||
| Cable Length | 3 m | ||
| Product Length US | 8.66 in | ||
| Product Width US | 0.87 in | ||
| Product Weight US | 0.48 lb |
Technical Information
| Active/Passive | Passive | ||
| Cable Diameter | 0.6 mm | ||
| Bend Radius | 3 in | ||
| Cable Type | Video | ||
| Conductor Material | Copper | ||
| Conductor Size | 28 AWG | ||
| Connector 1 | HDMI Male | ||
| Connector 2 | HDMI Male | ||
| Insulation Material | PVC (Polyvinyl Chloride) | ||
| Insulation Thickness | 0.005 in | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Jacket Rating | CL3 Rated, FT4 Rated | ||
| Jacket Application | In-Wall Rated | ||
| Number of Conductors | 5 | ||
| Signal Transmission | Bidirectional | ||
| Wire Gauge | 28 AWG |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4K1MBK | On-Q
4K Premium Certified HDMI Cable
$21.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352RW | radiant Collection
Spec-Grade 20A receptacle with patented ““invisi-shutters" for tamper-resistance.
$8.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4K2MBK | On-Q
4K Premium Certified HDMI Cable
$27.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98





