A good sound experience could be a great one with the addition of a Nuvo powered subwoofer. However, getting a wire to right place isn't always so simple. That's why we've made it easy to add a subwoofer to almost any room with the Nuvo Wireless Subwoofer Kit. The kit features a transmitter as well as a receiver. Connect the transmitter to your source, such as the subwoofer output of a surround receiver; and then connect the receiver to your powered subwoofer. Simply pair them and you're done. Up to four receivers (NVSUBRXxx is available separately) can be connected to one transmitter. The convenient USB jack on Nuvo subwoofers can power the wireless receiver with the supplied USB power cable or you can use the included power adapter. The wireless transmitter includes a power adapter. With a range of up to 50 feet, simple set up, placement flexibility and reliable connectivity, the NV-SUBTXRXxx kit might just be easier than pulling a wire.
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Features
- Automatic frequency-hopping if interference is detected
- Connect up to four wireless subwoofers to one transmitter with the addition of NVSUBRXxx receivers
- Convenient power via USB when used with Nuvo powered subwoofers
- Easily add a Nuvo powered subwoofer to almost any system wirelessly
- Two year warranty
- Wireless connection allows freedom of placement choice for the best sound
Specifications
General Info
Product Line | Nuvo | ||
UPC Number | 701963859857 | ||
Country Of Origin | China |
Resources
Cutsheet
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1