Keep your home network organized and connected with this sleek, space-saving solution. Its slim 1.37"" off the wall depth makes it perfect for storing network equipment in tight spaces. Made from Wi-Fi-friendly material, it ensures strong, reliable connectivity throughout your home. Installation is simple thanks to the one-piece trim ring and universal mounting grid. Ideal for managing wiring and devices in single-family homes or multi-unit living spaces, this enclosure delivers a clean, streamlined look while keeping everything easily accessible.For a complete solution, pair this enclosure with the ENP1580DNA enclosure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 5 Pack of Plastic 15" Hinged Cover with Trim, 5-Pack (Compatible with ENP15805DNA)
- Enjoy 4.09" of interior depth for your network equipment and components while the enclosure sits just 1.37" from the wall for a clean, low-profile look.
- Effortless Installation: Streamline your setup with a one-piece trim ring and eight included mounting screws for a fast, hassle‑free installation (ENP15805DNA required). Choose between recessed or surface‑mount configurations to fit your application.
- Uninterrupted Connectivity: Constructed from materials that allow Wi-Fi signals to pass through seamlessly, this enclosure ensures your devices maintain strong and reliable connectivity.
- Organized Setup: Features knockouts for efficient cable management and compatibility with Legrand's standard duplex power kit AND standard plastic old work electrical boxes, keeping your setup neat and tidy.(ENP15805DNA required)
- Versatile Compatibility: The universal mounting grid and hook and loop pass throughs maximize compatibility with third-party products without the need for additional brackets, offering flexibility and convenience.
- Proudly Manufactured in the USA: UL Listed and made from highly durable ABS plastic, this enclosure is built to last, providing long-term protection for your components.
- Optimal Cooling: Extra venting along the vertical plane of the door ensures your components stay cool, preventing overheating and maintaining performance.
Specifications
General Info
| Color | White | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year |
Dimensions
| Product Depth US | 1.37 in | ||
| Product Height US | 18.61 in | ||
| Product Length US | 1.37 in | ||
| Product Width US | 17.9 in |
Technical Information
| Compatibility | ENP15805DNA | ||
| Mounting Type | Recessed, Surface |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1








