text.skipToContent text.skipToNavigation

Discontinued - Commercial Bi-Level PIR Occupancy/Vacancy Sensor with Neutral, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PW201LA

Bi-Level PIR Occupancy/Vacancy Sensor with Neutral, Major Coverage 35' x 30' Minor Coverage 20' x 15', Light Almond

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choice of Auto-ON or Manual-ON operation, selectable for each relay. Auto adjustable time delays: automatic, fixed (5, 10, 15, 20, 25 or 30 minutes), walk-through, test-mode.
  • Selectable time delay automatically adjusts for maximum savings. Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds. Selectable test mode allows quick and easy adjustments. Selectable audible alert for impending shutoff.
  • In AUTO-ON mode, if the sensor is manually turned OFF, AUTO-ON will not enable until no motion is detected for 5 minutes. This prevents the light from turning ON when it was intended they remain OFF. Ideal for presentations.
  • LED indicates occupancy detection. Built-in light level sensing with simple, one-step setup. Override mode allows sensor to operate as a service switch in the unlikely event of a failure. NEMA WD 7 guideline utilized for coverage testing. Sensitivity adjustment: PIR (high/low).
  • Coverage: 180 degrees, up to 1050 sq. ft.: major motion 35' x 30': minor motion 20' x 15'. cULus listed. 5-year warranty.
  • Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
  • Requires Neutral
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  PW201LA
Color Light Almond
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy, Vacancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;