text.skipToContent text.skipToNavigation

Discontinued - Player Portfolio Stream Preamp

NVP300AU Nuvo
Nuvo P300 Player Preamplifier is rated 3.0 out of 5 by 1.
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NVP300AU, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT


The Nuvo P300 Player Preamplifier is a versitile addition to the Player Portfolio. It's ideal for introducing incredible source flexibility and superior audio to maximize an external power amplifier's capabilities
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All your favorite music is right at your fingertips with easy access to networked computers, streaming Internet Radio, and even audio content stored on an Android or iOS device.
  • Attractive contemporary industrial design discreetly fits into small spaces
  • Compatible with Legrand's other Nuvo Player Portfolio products for a truly custom, easily expandable system (up to sixteen zones)
  • Connect to storage devices, analog equipment, or home theater receivers through the unit's audio line-in, line-out, MiniTOSLINK fiber optic digital input and output, or USB ports
  • Connects wirelessly or via Ethernet to the home network for seamless integration into Nuvo Player Portfolio systems
  • Includes 802.11n wireless capability and utilizes both 2.4 and 5 Ghz bands, for fast signals and broad coverage.
  • Includes two MiniTOSLINK to TOSLINK adapters
  • Manage your music via the convenient wall-mounted P10 keypad or wirelessly from the palm of your hand with free apps for your Apple or Android device.
  • MiniTOSLINK fiber optic digital input and output for integration with A/V receivers or Home Theater systems, enabling the highest quality audio performance
  • Provides access to streaming Internet Radio from services like Pandora and Rhapsody as well as content stored on networked drives, mobile devices, or computers
  • Supports both wired Ethernet and wireless 802.11n configuration options adding flexibility for any home.
  • WiFi Certified

Specifications

General Info
Product Line Nuvo
UPC Number 701963855262
Country Of Origin China

Resources

Reviews

Rated 3 out of 5 by from Replacement This was a replacement for the original equipment which was fried in a lightning strike. It required a software update before operating properly. I don’t understand why something requiring an update would be shipped
Date published: 2020-08-31
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NVP300AU, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I stream the sound from my iPad without it being from a specific app like Pandora? I would like to listen to my Xfinity stream on my out door speakers, is this an option? I have a P 300.

Asked by: Laureen
You can only do that if you physically connect your iPad to the P300's line-in port with a cable to go from the charger port (either lightning or USB-C to 3.5mm). You could also buy a bluetooth adapter and connect it to the 3.5mm Line-In on the P300.
Answered by: Wiremold Tech Support
Date published: 2022-03-24

I have Nuvo Player P300 and the app on my Iphone to play Deezer on my Bang & Olufsen. Could the Nuvo Player P300 play Deezer hifi quality on my loudspeakers ?

Asked by: GDVJ
Nuvo Player supports up to 192kHz audio quality.
Answered by: Wiremold Tech Support
Date published: 2021-03-11
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVP300AU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT