text.skipToContent text.skipToNavigation

Discontinued - TWIN POWER SUPPLY BRACKET, NO SUB

PW1006 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Twin Power Supply Bracket. Includes 30W power supply and 3 DC power cables
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes 30W power supply and 3 DC power cables. Replacement power cables available in packs of 10 (part number F7716)

Specifications

General Info
Product Line On-Q
UPC Number 804428023890
Country Of Origin China
Application Sector Residential
Technical Information
Thickness 18 in

Resources

Product Image

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;