Discontinued - USB Charger with Hospital Grade Tamper-Resistant Single Receptacle, Brown
TR8201USB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2.1 A USB type A receptacle charges faster than other USB receptacles eliminates the need for bulky AC adapters.
- Compact Design Tamper-Resistant receptacle and two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- Back and side wire terminals accommodates #14 AWG - #10 AWG stranded and solid wire.
- Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code: Tamper-Resistant requirements.
- Stainless steel auto-ground clip assures positive ground.
- Zink-plated ground terminal screw
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TR8200HUSB | ||
Color | Brown | ||
Country Of Origin | China |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 2.1 A | ||
USB Power Output | 11 W | ||
Amperage | 15 A |
Resources
Product Environmental Profile
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1