text.skipToContent text.skipToNavigation

Wallbox Devices for Lighting Controls 


Wattstopper offers a variety of wallbox devices such as card key switches, dimmers, keyed switches, low voltage switches, and timers to pair with any lighting control system. Experience simple installation, ease of use, and energy savings. 

Design your space with dimmers to save energy, and control the amount of light in the room to increase occupant comfort. Or, add timers that turn off lights automatically at a given time. Our low voltage switches are also available for when you need devices that use conventional point-to-point low voltage wiring for control of single or multiple loads.  
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

SHOW MORE SHOW LESS
Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Coil Voltage
Coil Voltage

The Electrical Pressure, the force Which Causes Current to Flow Through a Conductor

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

SHOW MORE SHOW LESS
Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Timer Duration
Timer Duration

Amount of Time a Timer can Last

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Contact Rating
Contact Rating

The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions

Timing Range
Timing Range

The Time Span for Which the System/Device is in Desired Active/Working Mode

SHOW MORE SHOW LESS
Availability
Availability

Product is available to buy on Legrand.us

Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Action
Action

The Controlling Function performed by the Switch

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Wattage
Wattage

amount of watts used

SHOW MORE SHOW LESS
Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Number of Switches
Number of Switches

Number of electrical switches

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Supply Voltage
Supply Voltage

The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Wall Plate Type
Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Wall Plate Size
Wall Plate Size
The general size of the the included wall plate. The size may determine whether it suits your personal application!
Package Quantity
Package Quantity
The number of units sold in each package.
Finish
Finish

The finish of the product itself.

Product Length
Product Length

The overall length of a product.

Bulb Compatibility
SHOW MORE SHOW LESS
Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Number of Rockers
Number of Rockers

The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.

Material
MATERIAL

Material of the product.

Electrical Rating
Electrical Rating

The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Load
Load

The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Dimmer
Dimmer

Devices Used to Vary the Brightness of a Light by Decreasing or Increasing the Rms Voltage and Hence the Mean Power to the Lamp it is Possible to Vary the Intensity of the Light Output

Certification Listing Number
SHOW MORE SHOW LESS
Stock Level Status
113 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3