text.skipToContent text.skipToNavigation

Blank Plates, Box Mounted, Three Gang, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Smooth Wall Plate 3-Gang Blank Box Mount
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of non-combustible mar-proof material.
  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
  • Individually wrapped with color-matching screws.
  • Resistant to discoloration, grease, oil, solvent, and moisture.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin Mexico
Wall Plate Type Blank
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 6.375 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Blank
Thickness 0.07 in
Number of Gangs 3
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the measurements of a SP33LA and a TPJ13LA ?

Asked by: Shane
the measurements of a SP33LA and a TPJ13LA are: SP33LA - 6.375" X 4.5" TPJ13LA - 3.3125" X 5.0625"
Answered by: Legrand Technical Support
Date published: 2021-12-30
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SP33, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT