text.skipToContent text.skipToNavigation

Decorator Openings, One Gang, 430 Stainless Steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Smooth Metal Wall Plate, 1-Gang Decorator, 430 Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Type 430 Stainless Steel, magnetic: .032''' nominal thickness.
  • Brushed finish.
  • Less corrosion-resistant than Type 302, but ideal for general service in high abuse applications in industrial plants, commercial, and industrial buildings.
  • Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Residential/Commercial
Dimensions
Product Width US 2.75 in
Product Depth US 0.2 in
Product Height US 4.5 in
Technical Information
Cutout Decorator
Thickness 0.032 in
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;