text.skipToContent text.skipToNavigation

Thermoplastic One-Gang Decorator Wall Plate, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.21 USD

The TradeMaster thermoplastic 1-gang decorator wall plate provides maximum durability in plastic wall plates. Self-extinguishing nylon construction makes these wall plates virtually unbreakable. They are 3/16 of an inch higher and wider than typical plastic wall plates - not enough to be apparent to the eye, but the extra size cuts cost by reducing dry wall rework.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond
  • Preferred for hospital, industrial, institutional, and other high-abuse applications
  • Nominal thickness, .07 inch

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514
Type Wall Plate
Dimensions
Product Width US 2.9375 in
Product Depth US 0.25 in
Product Height US 4.6875 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Technical Information
Cutout Decorator
Thickness 0.07 in
Number of Gangs 1
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, a have an hold PS Sierra p-262 plate that is broken. Is it good for this one? federico

Asked by: federico
The Sierra SP262(Brown) is a 2 Gang thermoplastic wall plate, which is still available. The TP26W is a 1 Gang nylon(unbreakable plastic) wall plate. Both will fit on a decorator style device that complies with Nema WD6 dimensional standards.
Answered by: Legrand Technical Support
Date published: 2022-10-24
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TP26GRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT