Plastic Plate, single gang, duplex without line is molded of non-combustible mar-proof material. It is resistant to discoloration, grease, oil, solvent, and moisture. The seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Cutout | Receptacle | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where are all the specifications and information for the three different sizes? Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
See the attached for material information and size dimensions for our "SP" wallplates.
Date published: 2021-08-23
Bazaarvoice SAP Hybris Integration Version 2.8.1